IESNA:LM-63-2002
[TEST]P1435027
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9A-927-U-T3LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 9xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE III LOW GLARE
[LAMP] (234) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.13A 255.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24243.8
TILT=NONE
234 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 53 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
3559.1 3564.5 3505.1 3348.4 3251.2 3251.2 3343.0 3440.2 3591.5 3764.3 4126.1 4606.8 5038.9 5411.5 5768.0 6129.8 6464.6 6799.5 
7145.1 7377.4 7469.2 7453.0 7366.6 7069.5 6799.5 6626.7 6480.8 6151.4 5497.9 3937.1 1928.1 820.9 572.5 437.5 329.4 
221.4 113.4 0.0 
3559.1 3564.5 3494.3 3343.0 3245.8 3251.2 3337.6 3434.8 3586.1 3769.7 4109.9 4579.8 5022.7 5406.1 5784.2 6140.6 6497.0 6848.1 
7177.5 7442.2 7561.0 7539.4 7485.4 7134.3 6864.3 6648.3 6475.4 6113.6 5416.9 3937.1 1976.7 826.3 583.3 448.3 340.2 
226.8 113.4 0.0 
3559.1 3542.9 3488.9 3370.0 3278.2 3278.2 3370.0 3483.5 3645.5 3834.5 4163.9 4639.2 5103.7 5557.3 5973.2 6389.0 6831.9 7209.9 
7625.8 7933.6 8090.3 8117.3 8133.5 7966.0 7588.0 7258.5 7015.5 6637.5 5881.4 4309.8 2365.5 1009.9 664.3 502.3 378.0 
253.8 135.0 0.0 
3559.1 3564.5 3526.7 3445.6 3370.0 3370.0 3467.3 3607.7 3764.3 3980.3 4266.6 4741.8 5314.3 5827.4 6254.0 6750.9 7220.7 7744.6 
8182.1 8576.3 8803.1 8905.8 8911.2 8905.8 8803.1 8479.1 8014.6 7490.8 6691.5 5119.9 3024.4 1339.4 788.5 588.7 442.9 
307.8 162.0 0.0 
3559.1 3553.7 3548.3 3515.9 3483.5 3488.9 3580.7 3742.7 3931.7 4147.7 4444.8 4871.4 5449.3 6135.2 6664.5 7182.9 7782.4 8344.1 
8862.6 9256.8 9580.8 9840.1 9877.9 10056.1 10201.9 10142.5 9915.7 9445.8 8489.9 6815.7 4569.0 2316.9 1101.7 739.9 
529.3 340.2 172.8 0.0 
3559.1 3569.9 3591.5 3623.9 3640.1 3677.9 3758.9 3920.9 4136.9 4417.8 4768.8 5173.9 5681.5 6383.6 7161.3 7831.0 8441.3 9030.0 
9494.4 9850.9 10185.7 10493.6 10574.6 10877.0 11303.7 11600.7 11643.9 11449.5 10898.6 9418.8 6837.3 4045.1 1857.8 950.5 
637.3 383.4 178.2 0.0 
3559.1 3580.7 3640.1 3726.5 3802.1 3899.3 4028.9 4196.3 4423.2 4768.8 5200.9 5670.7 6210.8 6896.7 7679.8 8527.7 9219.0 9699.7 
9975.1 10196.5 10369.3 10536.8 10612.4 10823.0 11163.3 11384.7 11427.9 10898.6 9888.7 8489.9 6502.4 4072.1 2117.1 1096.3 
615.7 383.4 156.6 0.0 
3559.1 3580.7 3661.7 3785.9 3926.3 4109.9 4309.8 4542.0 4817.4 5206.3 5676.1 6200.0 6815.7 7593.4 8473.7 9429.6 10093.9 
10499.0 10758.2 10866.2 10925.6 10990.4 10995.8 11157.9 11130.8 10812.2 10023.7 8830.1 7442.2 5632.9 3650.9 2106.3 1274.6 
864.1 637.3 464.5 205.2 0.0 
3559.1 3602.3 3699.5 3845.3 4023.5 4261.2 4515.0 4833.6 5222.5 5692.3 6254.0 6896.7 7690.6 8695.1 9753.7 10671.8 11379.3 
11832.9 12146.2 12346.0 12567.4 12724.1 12745.7 12805.1 12481.0 11681.7 10509.8 8954.4 7058.7 4860.6 2948.8 1890.2 1269.2 
907.3 669.7 486.1 232.2 0.0 
3559.1 3596.9 3699.5 3856.1 4050.5 4293.6 4574.4 4909.2 5303.5 5816.6 6405.2 7085.7 7966.0 9013.8 10137.1 11147.1 11849.1 
12356.8 12713.3 12945.5 13150.7 13220.9 13318.1 13253.3 12886.1 12016.6 10563.8 8776.1 6702.3 4542.0 2792.2 1814.6 1215.2 
853.3 637.3 475.3 253.8 0.0 
3559.1 3596.9 3704.9 3856.1 4050.5 4282.8 4579.8 4925.4 5325.1 5838.2 6432.2 7091.1 7976.8 8943.6 10023.7 10898.6 11579.1 
11941.0 12146.2 12221.8 12205.6 12065.2 12043.6 11805.9 11206.5 10153.3 8749.1 7026.3 5292.7 3537.5 2268.3 1501.4 1069.3 
772.3 556.3 437.5 205.2 0.0 
3559.1 3596.9 3715.7 3861.5 4045.1 4282.8 4547.4 4871.4 5260.3 5708.5 6221.6 6842.7 7528.6 8338.7 9235.2 9996.7 10466.6 
10644.8 10585.4 10385.6 10034.5 9586.2 9483.6 8992.2 8203.7 7253.1 6119.0 4779.6 3553.7 2451.9 1717.4 1290.8 972.1 707.5 
507.7 383.4 162.0 0.0 
3559.1 3602.3 3704.9 3845.3 4012.7 4223.3 4461.0 4731.0 5028.1 5368.3 5762.6 6178.4 6626.7 7128.9 7744.6 8209.1 8403.5 
8311.7 7955.2 7404.4 6815.7 6151.4 5978.6 5443.9 4741.8 3937.1 3186.4 2532.9 1987.5 1614.8 1366.4 1150.3 928.9 718.3 534.7 
399.7 183.6 0.0 
3559.1 3586.1 3661.7 3769.7 3893.9 4001.9 4104.5 4201.7 4304.4 4417.8 4536.6 4623.0 4682.4 4741.8 4795.8 4822.8 4768.8 4596.0 4228.8 
3769.7 3218.8 2711.2 2613.9 2306.1 2009.1 1782.2 1609.4 1474.4 1366.4 1269.2 1166.6 1047.7 907.3 777.7 664.3 534.7 248.4 0.0 
3559.1 3580.7 3629.3 3683.3 3710.3 3715.7 3721.1 3699.5 3672.5 3629.3 3613.1 3629.3 3656.3 3656.3 3650.9 3596.9 3488.9 3310.6 3056.8 
2738.2 2376.3 2025.3 1965.9 1755.2 1560.8 1431.2 1323.2 1242.2 1172.0 1107.1 1036.9 950.5 842.5 718.3 577.9 426.7 199.8 0.0 
3559.1 3575.3 3591.5 3580.7 3521.3 3467.3 3397.0 3310.6 3272.8 3272.8 3283.6 3278.2 3245.8 3164.8 3067.6 2932.6 2770.6 2576.1 2360.1 
2133.3 1928.1 1749.8 1722.8 1587.8 1447.4 1344.8 1258.4 1172.0 1085.5 977.5 891.1 783.1 685.9 572.5 415.9 259.2 151.2 0.0 
3559.1 3548.3 3515.9 3434.8 3343.0 3235.0 3143.2 3116.2 3121.6 3116.2 3094.6 3046.0 2954.2 2824.6 2684.1 2522.1 2354.7 2187.3 2036.1 
1901.0 1760.6 1636.4 1620.2 1566.2 1501.4 1420.4 1334.0 1231.4 1123.3 1020.7 934.3 847.9 750.7 621.1 442.9 291.6 151.2 0.0 
3559.1 3548.3 3472.7 3353.8 3229.6 3110.8 3067.6 3078.4 3078.4 3046.0 2981.2 2867.8 2732.8 2576.1 2419.5 2273.7 2111.7 1976.7 1857.8 
1701.2 1663.4 1625.6 1614.8 1614.8 1598.6 1533.8 1436.6 1301.6 1204.4 1144.9 1117.9 1080.1 1004.5 847.9 583.3 399.7 248.4 0.0 
3559.1 3521.3 3413.2 3256.6 3110.8 3019.0 3019.0 3035.2 3019.0 2965.0 2851.6 2700.4 2543.7 2370.9 2208.9 2063.1 1917.2 1771.4 1625.6 
1587.8 1571.6 1560.8 1560.8 1555.4 1533.8 1458.2 1307.0 1220.6 1182.8 1161.2 1117.9 1069.3 982.9 837.1 631.9 453.7 318.6 0.0 
3559.1 3515.9 3397.0 3224.2 3056.8 2997.4 3019.0 3024.4 2992.0 2911.0 2765.2 2603.1 2408.7 2230.5 2063.1 1911.8 1766.0 1571.6 1496.0 
1469.0 1474.4 1485.2 1474.4 1447.4 1415.0 1296.2 1188.2 1144.9 1117.9 1096.3 1047.7 999.1 891.1 723.7 567.1 442.9 286.2 0.0 
3559.1 3521.3 3380.8 3197.2 3046.0 2992.0 3013.6 3029.8 2986.6 2889.4 2732.8 2549.1 2343.9 2154.9 1987.5 1830.8 1668.8 1490.6 1425.8 
1393.4 1415.0 1420.4 1415.0 1398.8 1328.6 1253.0 1155.8 1117.9 1101.7 1085.5 1063.9 1069.3 896.5 745.3 534.7 410.5 243.0 0.0 
3559.1 3505.1 3364.6 3186.4 3019.0 2965.0 2997.4 3008.2 2970.4 2867.8 2716.6 2538.3 2327.7 2144.1 1982.1 1825.4 1647.2 1474.4 1420.4 
1388.0 1404.2 1393.4 1393.4 1382.6 1301.6 1247.6 1144.9 1112.5 1096.3 1080.1 1053.1 1042.3 847.9 685.9 545.5 415.9 253.8 0.0 
